IESNA:LM-63-2002
[TEST]P1445094
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-180W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (180W)
[MORE]OPTICS - TYPE 4
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]30515
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 183.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
4190.4 4251.2 4321.7 4401.5 4490.9 4589.5 4698.7 4816.7 4942.3 5081.4
5231.7 5394.4 5569.3 5758.1 5957.2 6164.3 6377.5 6587.8 6795.5 6998
7195.3 7380.1 7555.1 7717 7873.6 8023 8149.5 8265.5 8369.7 8481.1
8613.5 8724.3 8806.8 8838.9 8820.6 8757.7 8674.4 8604.3 8571.6 8559.8
8555.8 8552.5 8542.7 8523.7 8493.6 8453.6 8404.4 8351.3 8295 8236.7
8173.7 8102.3 8022.4 7933.9 7834.3 7723.5 7597.7 7455.5 7297.5 7129.1
6927.2 6676.9 6379 6044.6 5713.6 5426.3 5198.2 5052.3 4977.5 4912.6
4728.9 4364 3877.5 3390.5 2939.7 2284.5 1397.2 618.4 464.7 321.8
178.9 156 137.3 119.1 100.8 82 61.5 44.5 27.7 10.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4249.8 4317.2 4393.5 4478.8 4572.8 4677.9 4792 4913.5 5049
5189.1 5346.2 5510.4 5689 5880 6076.6 6275.7 6477.5 6677.5 6874.2
7061.6 7244.4 7417.4 7585.2 7742.5 7895.9 8032.2 8156 8265.5 8373.6
8500.1 8618.7 8711.8 8766.2 8762.9 8713.1 8640.4 8556.5 8502.1 8474.6
8460.8 8451.6 8444.4 8433.9 8420.8 8398.5 8369.7 8338.9 8304.2 8268.1
8230.8 8187.5 8134.4 8074.8 7998.1 7908.3 7804.8 7685.5 7547.9 7391.2
7216.3 7012.4 6768 6485.7 6187.1 5907.7 5651.8 5437.3 5280 5169.7
5072.7 4902 4606.8 4192.6 3731.7 3225 2597.2 1715.6 830.4 606.1
395 183.9 157.5 136 114.9 93.9 74.2 55.8 37.5 19.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4245.4 4305.6 4373.1 4448 4529.4 4624.3 4723.8 4832.2 4951.3
5075.8 5212.9 5356.4 5512.4 5674.1 5842.6 6017.1 6195.3 6372.7 6550.7
6721.4 6890.5 7049.1 7205.8 7355.8 7504 7646.8 7785.8 7913.6 8034.8
8153.4 8283.8 8404.4 8504.7 8572.2 8584.7 8553.9 8501.4 8447 8407.7
8388.7 8382.8 8382.2 8381.5 8378.9 8373 8363.1 8351.3 8335.6 8313.3
8286.5 8254.4 8217.7 8178.3 8135.7 8088.5 8030.2 7960.1 7874.2 7779.2
7669.1 7546.6 7408.9 7251.6 7076 6885.9 6681.5 6481.4 6290 6113.1
5948.6 5804.7 5663.7 5502.7 5304 5046.3 4684 4218.5 3625.2 2864.2
1848.7 936.3 684.3 441.1 197.9 146.8 107.6 80.3 55.5 30.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4239 4287 4339.3 4400.3 4466.7 4540.6 4622 4709.9 4804.3
4905.9 5013.3 5129.2 5250.9 5381.1 5517.7 5658.1 5799.5 5947.1 6091.8
6236 6380.4 6521.3 6661.2 6794.9 6927.2 7057 7181.5 7306 7427.9
7550.5 7675.7 7800.8 7922.1 8031.5 8117.4 8173.7 8186.2 8171.1 8150.8
8140.3 8140.3 8152.8 8174.4 8199.3 8222.2 8241.2 8255 8264.8 8271.4
8274 8273.4 8268.8 8263.5 8252.4 8237.3 8214.4 8184.2 8148.2 8107.6
8059.1 7998.8 7926.7 7840.2 7740.5 7623.9 7491.5 7336.2 7159.9 6964.6
6753.6 6537.9 6317.8 6104.4 5882.6 5614.7 5311.8 4884.9 4311.9 3592.8
2717.6 1782.9 871.6 646.1 427.6 209.1 170.6 130.6 85.6 45.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4227.4 4260.2 4297.8 4340.6 4390.1 4443.4 4500.3 4561.7 4629.1
4701.7 4778.4 4860.4 4946.6 5040.6 5137.8 5241.4 5348.1 5457.6 5568.3
5681.7 5797 5911.2 6028.5 6139.9 6252.3 6361.2 6469.7 6577.3 6680.8
6784.4 6892.5 7003.9 7124.5 7241.8 7344 7435.8 7504.6 7557.7 7582.6
7590.5 7602.3 7625.2 7653.4 7687.5 7726.1 7769.4 7813.3 7855.9 7898.5
7937.8 7973.9 8010.6 8041.4 8067.6 8090.5 8108.9 8120.7 8125.2 8121.3
8107.6 8082 8051.8 8009.2 7950.9 7882.8 7799.5 7689.4 7559 7395.2
7195.9 6962 6690 6374.4 6008.1 5603.8 5160.4 4661.6 4059.3 3341.6
2489.8 1518.3 703.2 507.6 330.5 153.5 117.3 88.8 63.5 35.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4212.8 4230.5 4251.4 4276.8 4306.9 4338.8 4373.4 4411.4 4453.2
4497.7 4546.1 4598.5 4653.6 4714.1 4776.6 4843.9 4915.5 4990.9 5067.7
5145.2 5227.2 5312.1 5397.9 5482.9 5565.7 5651 5738.3 5825.2 5914.6
6007.4 6098.6 6188 6277.3 6377.3 6483.2 6586.4 6675.6 6752.3 6816.5
6864.3 6898.4 6929.2 6965.9 7013.1 7065.5 7117.9 7172.3 7227.4 7280.5
7333.6 7382.7 7431.9 7475.1 7515.1 7550.5 7581.3 7607.5 7627.8 7639.6
7642.2 7629.8 7602.3 7568.8 7520.3 7458.1 7386.6 7285.1 7147.4 6968.5
6716.9 6376 5954.4 5462.2 4950.3 4412 3828.4 3069.7 2108.8 1163.7
532.3 366.1 210.1 172.8 144.6 117.6 90.4 66.1 46.1 26.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4183.5 4185.4 4190.9 4199 4211.5 4226.1 4241.7 4260.3 4281.8
4306.4 4332.1 4360.8 4394.6 4432.4 4471.4 4513.6 4559.7 4608.6 4657.5
4708.6 4761.8 4815.7 4869.4 4921.5 4974.4 5029.2 5084 5141.4 5201.7
5265 5329.6 5397.3 5463.6 5532.8 5604.6 5679.2 5752.9 5830 5908.7
5980.1 6040.7 6090.3 6130.8 6170.8 6214.2 6261.3 6306.4 6352.9 6396.7
6437.9 6475.3 6509.3 6539.7 6570.7 6598.9 6625.8 6649.4 6667.1 6680.2
6686.7 6684.1 6672.3 6657.2 6633 6595 6536.6 6450.7 6313.2 6096.4
5761 5279.2 4752.5 4263 3816.9 3295.6 2520 1635.9 757.5 307.6
204.8 176.9 155.7 134.4 113.1 93.3 73.5 53 33.8 23.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4168.3 4155.8 4146.3 4139.9 4138.1 4138.6 4140.3 4145.3 4151.5
4159.4 4169.8 4183.7 4199.6 4218.3 4239.2 4264.5 4291 4320.6 4352
4385.9 4421.3 4457 4492.5 4528.5 4563.7 4600 4635.7 4671.8 4710.7
4752 4793.7 4835.6 4877.8 4921.1 4965.7 5012 5056.5 5098.2 5143.1
5191.5 5244.4 5293.9 5339 5382.7 5428.8 5477.6 5531.6 5588.8 5646.2
5706.2 5766.1 5825.6 5882.8 5936.5 5987 6035.6 6082.5 6124.9 6163.5
6198.3 6225.3 6245.8 6262 6267.3 6265.8 6258.3 6227.2 6169.3 6060.8
5872.7 5592.8 5227.1 4814.5 4422.2 4045.6 3566.5 2830.9 2012 1193
383.5 232 189.5 160.7 132 103.3 81 60.8 42.9 29.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4155.2 4128.9 4107.2 4090.1 4076.5 4065.6 4058.4 4053.6 4049.5
4046.2 4045.2 4047.7 4053.3 4060.5 4070 4082.1 4097.9 4115.2 4135.6
4157.5 4181.6 4207.9 4235.2 4263.6 4292.7 4323.1 4353.7 4384.7 4417.4
4450.6 4484.8 4519.6 4554.4 4586.5 4619.3 4652.7 4688.9 4725.4 4762.9
4802.3 4843.6 4888.5 4936.3 4987.1 5037.7 5090.8 5143.2 5196.1 5251.4
5306.6 5361 5415.4 5472.5 5532.2 5591.9 5652.8 5715.8 5781.5 5844.1
5907.2 5972.4 6039 6104.9 6168 6228.7 6280.1 6327 6366.7 6393
6390.9 6347.8 6252.5 6086.8 5869.8 5606.9 5338.3 5038.2 4661.4 4049.1
3095.6 2192.5 1289.4 403.9 265.8 214 171.9 129.8 88.1 60.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4144.3 4107.8 4077.4 4051.5 4030.8 4012.8 3996.9 3983.5 3973
3966.7 3961.9 3960 3960.2 3963.3 3969 3976.4 3987.2 4001 4015.4
4033.7 4052.9 4074.3 4097.1 4119.9 4144.4 4169.3 4194.3 4220.9 4246.6
4274.4 4303 4333.3 4363.9 4393.5 4425.1 4458 4492.2 4530.4 4571.8
4617.9 4662 4710.7 4759.9 4812.8 4865.3 4917.5 4968.3 5019.1 5068.8
5118.1 5168.3 5219.9 5273.5 5330.3 5389.2 5452.1 5519.9 5591.6 5664.6
5741.3 5820.8 5902.2 5984.3 6068.9 6150.8 6232.2 6305.9 6377.5 6439.6
6494.5 6532.3 6549.1 6521.8 6439.4 6285.4 6039.1 5635.4 5040.6 4249.9
3383.8 2611.7 1969.8 1572.4 1174.9 779 479.5 333.5 187.6 41.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4137.1 4093.6 4056.9 4025.5 3999.2 3974.7 3953.2 3935.7 3921.3
3911.2 3904.7 3901.8 3902.5 3906.4 3912.5 3920.9 3932.2 3945.6 3960.3
3977.5 3994 4013.1 4032.9 4054.1 4075.8 4097.8 4120.9 4144.1 4170.2
4196.4 4224.7 4253.3 4281.7 4310 4341.3 4374.8 4413.1 4453 4494.6
4538.2 4581 4625.5 4667.7 4709.5 4750.1 4789.9 4831.4 4872.1 4916.8
4961.8 5011.1 5063.2 5118.5 5176.9 5237.2 5296.6 5355.8 5412.7 5465.4
5515.6 5571.7 5628.4 5684.8 5738.1 5789.7 5842.6 5890.2 5933.4 5956.5
5969.9 5970.6 5931.4 5857.2 5733.2 5504.2 5192 4844.1 4406.4 3812.6
3203 2694.7 2372.1 2210.6 1674.8 1139.1 614.5 429 243.5 61.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4134 4086.5 4046.2 4011.4 3981.2 3952.6 3928.1 3907.4 3891.3
3878.3 3870.7 3868.3 3869.2 3871.9 3878.5 3887.2 3897.3 3910.2 3924.6
3938.8 3952.4 3967.2 3983.5 4002.5 4023 4045.7 4071.5 4099.3 4129.8
4161.3 4192.5 4224.5 4257.4 4290.9 4324.6 4359.1 4394.6 4427.3 4459.3
4493.1 4527.7 4563 4599.2 4636.1 4674.8 4715.2 4759.4 4808 4859.2
4909.6 4961.7 5014.8 5068.2 5121.2 5169 5210.4 5245 5278.7 5310.4
5340.2 5364.7 5384.4 5407.4 5428.3 5447.5 5458.2 5452.7 5436.9 5388.7
5282.2 5092.5 4785 4358.8 3894.6 3412.1 2895.8 2313.3 1931.2 1997.4
2400.4 2540.1 1921 1302 685.8 362.4 290.3 218.2 146 73.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4134.2 4086.1 4043.9 4009.2 3977.6 3949 3923.4 3901.7 3884.4
3871.8 3863.9 3860.4 3860.2 3863.6 3869.2 3877.7 3888.2 3900.1 3912.3
3925.2 3938.2 3951.7 3968 3987.1 4008.2 4033 4061 4091.7 4124.9
4161.5 4197.8 4237.9 4278.4 4317.7 4359.4 4402.8 4444.7 4485.9 4529.7
4573.5 4613.7 4654.4 4693.2 4731.5 4769.4 4805.7 4844 4876.8 4909.9
4942.8 4978.4 5011.8 5043.1 5073.1 5104.3 5134.7 5164.6 5193.6 5222.2
5246.9 5269.8 5293.7 5315.9 5338.7 5342.9 5315 5283.4 5228 5083.8
4839.7 4468.8 4013.5 3546.1 3078.1 2492.2 1876.3 1468.9 1540.4 1942.7
2217.4 1719.7 1221.9 726.1 387.5 233.7 81.8 55.2 28.5 2.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4139.6 4093.5 4053.6 4019.8 3990.7 3963.5 3939.2 3919.2 3903.4
3890.5 3882.5 3878.5 3879.3 3882.5 3887.8 3896.3 3907.8 3921.5 3936.7
3952.6 3970.1 3987.8 4006.3 4026.3 4049.1 4074.2 4101.5 4131.8 4163.2
4194.8 4226.1 4258.3 4290.7 4322.9 4356.2 4390.2 4423 4454.5 4485.7
4518.6 4554.1 4591.7 4630.2 4670.5 4710.8 4754 4799.1 4847.3 4897.5
4950.4 5002.6 5057.1 5110.7 5162.1 5208.1 5248.8 5286.8 5320.9 5352.6
5380 5403 5424.3 5447.3 5471.9 5488.6 5487.5 5473.9 5453.8 5396.6
5271.7 5058.9 4727 4317.6 3851.6 3351.6 2829.3 2282.7 1959.1 2106.7
2496.8 2490.1 1868.8 1247.5 629.4 350.6 280.8 211.1 141.4 71.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4148 4108.1 4072.5 4042.1 4016.8 3993.5 3973.4 3957 3942
3931.2 3924.9 3921.5 3922 3926.6 3933.1 3942.1 3953.9 3969.2 3986.6
4005.8 4027 4048.3 4071.7 4096 4122.3 4148.1 4173.2 4198.6 4225.7
4252.4 4280 4307.7 4336.4 4364.9 4395.9 4429.6 4467.9 4508.5 4551.9
4595.4 4639.2 4682 4723.8 4766.2 4808 4850.5 4892.4 4934.4 4979
5026.7 5076.9 5130.7 5187.2 5245.3 5306.5 5367.5 5429.6 5485 5536.2
5588.6 5646.5 5704.5 5755.1 5801.9 5849.7 5899.6 5940.9 5974.5 5992.1
5993.5 5971.3 5917.2 5830.7 5665.3 5401.7 5088.7 4723.6 4253.7 3643.1
3012.8 2458 2229.4 1757 1284.8 812.6 452.1 361.9 271.7 181.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4160.7 4128.6 4100.1 4076.9 4057.1 4039.7 4023.7 4011 4002
3994.5 3989.7 3989.4 3992 3996.6 4004.9 4017.5 4031.8 4047.4 4065.6
4085.7 4108.6 4132.2 4157 4181.4 4206.4 4232 4258.3 4286.6 4315.3
4345.2 4376.1 4406.8 4437.8 4468 4498.9 4530.2 4565.2 4605.7 4649
4694.5 4742.8 4794.1 4846.1 4896.6 4947.2 4996.6 5046.1 5094.2 5143.1
5193 5243.4 5296.8 5351.5 5409.5 5471.9 5538 5608.2 5683 5759.8
5838.9 5919.3 6001.6 6081.1 6164.1 6244.7 6319.1 6390.5 6451.4 6502.1
6538.9 6557 6540.7 6458.3 6300.2 6073.9 5729.9 5207.6 4496.1 3709.6
2937.6 2282.1 1816.3 1350.5 886.6 516.2 363.5 210.7 59.3 31.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4174.6 4154.6 4136.8 4122.5 4110.8 4101.6 4093.9 4087.8 4083.6
4082 4084.8 4090 4099 4109.7 4123.5 4139.9 4159.2 4180.1 4202.9
4228.6 4256.5 4286.1 4316.9 4349.5 4383.1 4415.9 4449.5 4483.8 4517.1
4551.1 4584.5 4618.4 4651.1 4681.9 4713.7 4747.3 4781.6 4817.6 4855.7
4893.9 4935 4978 5022.9 5073.9 5127.1 5183.4 5242.9 5304.7 5364.5
5422.9 5478.2 5533.3 5590.5 5648.9 5710 5772.7 5833.9 5895.1 5956
6014.9 6073.4 6134.6 6194.7 6251.2 6305 6353 6382.4 6386.1 6365.8
6317.1 6223.5 6087.3 5881.9 5637.7 5382 5106.4 4736.8 4151.4 3260.3
2303.4 1346.4 408.1 274 224.7 182.9 141.1 99.4 75.4 51.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4189.4 4182.8 4178.2 4176.2 4176.1 4179.3 4182.9 4188.1 4195.5
4207 4221.3 4238.7 4259.2 4281.7 4306.3 4333.5 4363 4395.6 4429.2
4466.2 4504.2 4543.4 4582.7 4623.3 4662.5 4702.9 4743.1 4784.8 4828.6
4873.8 4919.6 4963.8 5008.6 5054.5 5101.4 5147 5189.3 5231.8 5270.7
5312.4 5352.6 5396.8 5447 5500.2 5553.3 5604.8 5660.4 5722.3 5784
5845.7 5906.4 5964.7 6018.1 6066.7 6111.1 6151.7 6188.7 6222.3 6250.6
6271.7 6285.3 6291.7 6294.1 6288.1 6271.9 6235.4 6169 6064.9 5901.7
5637.7 5265.6 4857.3 4476.8 4112.8 3610.7 2865.5 2028 1190.5 355
231.4 190.4 163.3 136.3 109.4 87.2 67.1 48.6 33.5 18.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4189.9 4198.2 4208.7 4221.4 4235.8 4253.5 4272.5 4293.1 4315.9
4343.7 4375.4 4410.4 4447.4 4485.7 4529.1 4575.6 4623.8 4675.5 4727.2
4780.9 4836.3 4890.7 4945.5 4999.8 5056.2 5111.3 5169.6 5231.4 5295.5
5363 5433.8 5504.1 5579.5 5655.1 5730.6 5802.6 5878.1 5948.6 6011.6
6067.1 6117.7 6164.8 6212.6 6259.2 6303.9 6349 6395.5 6436.4 6473.7
6507.1 6538.3 6570.7 6599.6 6627.1 6649.4 6669.7 6688 6699.8 6703.1
6699.2 6694.6 6684.7 6661.2 6625.1 6563.5 6466.2 6335.4 6122.5 5788.4
5317.1 4771.1 4283.9 3845.2 3345.3 2573.4 1605.2 750.6 548.2 366.4
184.6 158.5 138.2 118.3 98.2 77.2 58 38.8 19.6 6.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4204.5 4228.2 4255 4284 4315 4349.4 4387.2 4427.5 4471.5
4518.8 4571.9 4629.4 4690.7 4753.9 4821.5 4892.1 4967.4 5043.8 5123.3
5205.9 5292.2 5377.4 5465.6 5552.8 5641.3 5730.8 5820.2 5912 6007
6103 6203.9 6306.5 6413.2 6513.3 6607.4 6697.2 6773.9 6832.2 6874.2
6903.6 6931.2 6968.5 7019 7074.7 7127.8 7179.6 7231.3 7287 7342.7
7393.9 7442.4 7485.6 7524.3 7557 7583.9 7603.6 7612.7 7618 7614.7
7598.3 7571.5 7536.1 7488.9 7428.6 7345.4 7233.3 7084.5 6893.8 6650.7
6317.2 5877.4 5382.8 4852.5 4332 3745.8 3004.9 2074.7 1127.2 501.1
356.1 212.3 175.8 148.8 123.5 96.2 72.2 51.8 31.5 11.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4218.3 4256.7 4299.5 4346.5 4395.9 4451.1 4510.3 4574.1 4642
4715.4 4794.8 4879.6 4970.2 5067.6 5168.8 5277 5387.4 5502.7 5619.2
5737.2 5857.9 5976.5 6096.7 6214.2 6330.2 6440.9 6552.6 6661.2 6771.9
6887.3 7007.8 7125.8 7239.8 7346 7439.7 7513.1 7557 7578 7591.1
7604.9 7625.2 7652.1 7684.8 7726.1 7773.3 7824.4 7874.9 7920.8 7962.7
7999.4 8032.8 8063 8089.9 8112.1 8127.2 8139.7 8144.3 8137.7 8123.3
8103 8074.8 8032.2 7976.5 7906.4 7819.2 7711.1 7586.5 7431.2 7242.5
7017.7 6744.4 6441.4 6069.7 5638.5 5157.1 4650.4 4068.3 3365.4 2553
1609.3 766.8 559.8 363.2 166.5 124.5 95.1 69.6 44.4 33.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4231.6 4282.3 4339.8 4404.5 4473.9 4549 4629.6 4716.1 4809.5
4910.9 5019.4 5135.1 5262.3 5394 5533.8 5678.7 5826.3 5979.8 6128
6278.9 6425 6568.1 6707.7 6842 6972.5 7100.3 7230.7 7363.7 7491.5
7618 7753.7 7871.6 7985 8076.7 8141 8168.5 8171.1 8155.4 8139
8135.1 8147.5 8173.1 8202.6 8230.1 8253.7 8273.4 8287.1 8296.3 8303.5
8306.8 8306.8 8304.2 8299.6 8289.7 8275.3 8252.4 8222.2 8177.7 8129.2
8070.9 8009.9 7937.8 7850 7739.9 7608.2 7454.8 7287.7 7104.8 6909.5
6693.9 6466.8 6237.9 5998.7 5740.8 5431.9 5066.2 4557.1 3846.9 3011.4
2085.4 1153.8 832.4 527.9 223.4 188.1 151.5 107.6 58.8 44.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4240.4 4303.3 4373.8 4451.5 4535.8 4628.9 4729.4 4836.6 4953.3
5079.4 5215.1 5359.8 5517.2 5678.7 5848.2 6027.4 6212.8 6396.2 6574
6747.7 6916.1 7076.7 7230 7380.1 7529.5 7677.6 7821.2 7949.6 8071.5
8194.7 8317.3 8432.6 8515.8 8559.8 8560.4 8531.6 8477.8 8429.3 8405.1
8396.6 8394.6 8394.6 8395.3 8395.3 8393.3 8389.4 8380.8 8368.4 8346.8
8320.5 8287.1 8248.5 8207.8 8165.9 8118 8060.4 7988.9 7901.1 7804.1
7692.7 7562.9 7421.4 7272 7106.2 6920.7 6720.8 6522.9 6326.3 6155.5
6005.8 5850.8 5674 5506.3 5292.7 4975.4 4555.6 4070.3 3450.1 2591.4
1505.1 719.7 536.8 358.5 180.2 131.6 98.9 72.5 58.2 44.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4248.2 4317.5 4395 4481.3 4576.5 4681.4 4795.1 4916.3 5049.2
5195 5350.6 5515.9 5695.3 5883.5 6079.6 6284 6487.5 6693.9 6889.2
7077.3 7254.9 7425.3 7593.7 7755.6 7911.6 8053.8 8179 8287.8 8400.5
8524.4 8639.1 8722.9 8764.2 8756.4 8704.6 8625.3 8548 8496.8 8474.6
8463.4 8458.2 8452.3 8445.1 8432.6 8411 8382.2 8350 8315.3 8279.3
8244.5 8203.9 8153.4 8093.1 8015.8 7925.4 7821.2 7699.9 7560.3 7401.7
7228.7 7031.4 6794.9 6518.7 6217.5 5936.6 5694.7 5489 5333.5 5212.3
5105.4 4933.6 4629.7 4208.8 3725.2 3200.7 2561.8 1714.6 861.5 622.2
405.8 189.4 157.2 137.2 115 92.3 71.8 53.1 34.4 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4190.4 4251.2 4321.7 4401.5 4490.9 4589.5 4698.7 4816.7 4942.3 5081.4
5231.7 5394.4 5569.3 5758.1 5957.2 6164.3 6377.5 6587.8 6795.5 6998
7195.3 7380.1 7555.1 7717 7873.6 8023 8149.5 8265.5 8369.7 8481.1
8613.5 8724.3 8806.8 8838.9 8820.6 8757.7 8674.4 8604.3 8571.6 8559.8
8555.8 8552.5 8542.7 8523.7 8493.6 8453.6 8404.4 8351.3 8295 8236.7
8173.7 8102.3 8022.4 7933.9 7834.3 7723.5 7597.7 7455.5 7297.5 7129.1
6927.2 6676.9 6379 6044.6 5713.6 5426.3 5198.2 5052.3 4977.5 4912.6
4728.9 4364 3877.5 3390.5 2939.7 2284.5 1397.2 618.4 464.7 321.8
178.9 156 137.3 119.1 100.8 82 61.5 44.5 27.7 10.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
